Catalog No. : RAA217-170M
Description: EXP VINYL INSUL BUTT SPLC 22-18 RED
UPC: 786210881508
Expanded Vinyl Insulated Butt Splice, Length 1.13 Inches, Width .25 Inches, Maximum Insulation Diameter .170, Wire Range #22-#18 AWG, Color Red, Copper, Tin Plated, On Mylar Tape, 1,000 Pack
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical terminals |
Specifications
Material |
Copper |
Color |
Red |
Classifications
Brand Name |
Sta-Kon |
Dimensions
Wire Size |
22-18 AWG |
ETIM Classification
ETIM
EC001059 Crimp splices for copper conductor
AWG-range |
22-16 |
Sleeve form |
Long |
Material |
Copper |
Surface protection |
Tinned |
Colour insulation |
Red |
Documents/Support Tools
Sales Drawing |