Catalog No. : RA3WNEXRF
Description: ALUM PICTO SIGN NEXUS WIRELESS
UPC: 624050097591
Pictogram Exit Sign, universal face, universal mount, Battery Type: nickel-cadmium, Housing Colour: factory white, NEXUS wireless system interface, Height of 7.75 inches (0.646 ft, 196.85 mm., 19.685 cm, 0.197 m), Length of 13.125 inches (1.094 ft, 333.375 mm., 33.338 cm, 0.333 m), Width of 2.5 inches (0.208 ft, 63.5 mm., 6.35 cm, 0.064 m), Battery Run Time (Minimum): 120 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.