text.skipToContent text.skipToNavigation

Alternate Catalog No. : RA 300 12

Catalog No. : RA30012

Description:  EXTRA HD SLTD RT ANG CHNL 14GA 12'

UPC: 785991800524

Channel, Extra Heavy-Duty Slotted Right Angle, 14 Gauge, 3-1/8 Inch x 1-5/8 Inch, Length 12 Feet, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Packaged in five 10 foot or 12 foot lengths complete with 36 long hex head bolts and nuts-3/8 Inch x 5/8 Inch

Descriptors

Category

Steel channels

Special Features

Packaged in five 10 foot or 12 foot lengths complete with 36 long hex head bolts and nuts-3/8 in. x 5/8 in.

Application

Used where heavy loads are involved

Classifications

Brand Name

Kindorf

Dimensions

Length

12 ft

Sustainability

Environmental product declaration

EPD Galvanized Superstrut® channels US

EPD Kindorf® Galv-Krom® steel channel and Right angle slotted metal framing US

EPD Superstrut Steel channels - CA

EPD C-105 & C-106 & C-200 Kindorf® Pipe straps ®brands US

EPD Superstrut Stainless Steel channels - CA

Documents/Support Tools

Sales Drawing

Click here