text.skipToContent text.skipToNavigation

Alternate Catalog No. : RA 300 10

Catalog No. : RA30010

Description:  EXTRA HD SLTD RT ANG CHNL 14GA 10'

UPC: 785991800500

Channel, Extra Heavy-Duty Slotted Right Angle, 14 Gauge, 3-1/8 Inch x 1-5/8 Inch, Length 10 Feet, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Packaged in five 10 foot or 12 foot lengths complete with 36 long hex head bolts and nuts-3/8 Inch x 5/8 Inch

Descriptors

Category

Steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Support and framing applications

Specifications

Gauge

14 Gauge

Finish

Gold

Classifications

Brand Name

Kindorf

Dimensions

Length

10 ft

Width

1-5/8 in

Depth

3-1/8 in

Sustainability

Environmental product declaration

EPD Galvanized Superstrut® channels US

EPD Kindorf® Galv-Krom® steel channel and Right angle slotted metal framing US

EPD Superstrut Steel channels - CA

EPD C-105 & C-106 & C-200 Kindorf® Pipe straps ®brands US

EPD Superstrut Stainless Steel channels - CA

Documents/Support Tools

Sales Drawing

Click here