Catalog No. : RA2WSP
Description: ALUM PICTOGRAM SIGN SP
UPC: 624050062582
Pictogram Exit Sign, double face, universal mount, Battery Type: nickel-cadmium, Housing Colour: factory white, self-powered, 120 to 347VAC, Battery Run Time: 120 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- White LED light source
- Supplied standard with two pictogram films (single face universal mount and or single-double face universal mount) for direction selection
- Energy efficient, consumes less than 2.5 Watts in AC or DC-remote mode
- Self-powered model gives standard two hours of back-up lighting
- Easy access to wiring entry for all mounting options
- Comes standard with the Ready-lite EZ2 canopy for quick and easy installation
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.