Catalog No. : RA2BU
Description: ALUM PICTOGRAM SIGN AC/DC
UPC: 787321160834
Pictogram Exit Sign, double face, universal mount, Housing Colour: black, 120 to 347VAC, 6 to 24VDC, Height of 7.75 inches (0.646 ft, 196.85 mm., 19.685 cm, 0.197 m), Length of 13.125 inches (1.094 ft, 333.375 mm., 33.338 cm, 0.333 m), Width of 2.5 inches (0.208 ft, 63.5 mm., 6.35 cm, 0.064 m)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.