text.skipToContent text.skipToNavigation

Catalog No. : RA2AU

Description:  ALUM PICTOGRAM SIGN AC/DC

UPC: 624050062308

Pictogram Exit Sign, double face, universal mount, Housing Colour: brushed aluminum, 120 to 347VAC, 6 to 24VDC
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • White LED light source
  • Supplied standard with two pictogram films (single face universal mount and or single-double face universal mount) for direction selection
  • Energy efficient, consumes less than 2.5 Watts in AC or DC-remote mode
  • Self-powered model gives standard two hours of back-up lighting
  • Easy access to wiring entry for all mounting options
  • Comes standard with the Ready-lite EZ2 canopy for quick and easy installation

Descriptors

Category

Emergency Lighting

Sustainability

Environmental product declaration

MNS Rear Low Voltage Switchgear EPD

EPD - Evago Light Slave Recessed (NGL)

DuoCompact_EPD

MNS_EcoSolutions

MNS 3.0 Low Voltage Switchgear EPD