text.skipToContent text.skipToNavigation

Catalog No. : RA2517M

Description:  INS VIN MALE-250 TAB 22-18 AWG TAPE

UPC: 786210811413

Vinyl-Insulated Male Tab, Length .95 Inches, Maximum Insulated .150, Tab Size .250x.032, Wire Range #22-#18 AWG, Color Red, Copper, Tin Plated, On Mylar Tape, 1,000 Pack
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical terminals

Specifications

Material

Copper

Color

Red

Classifications

Brand Name

Sta-Kon

Dimensions

Wire Size

22-18 AWG

ETIM EC000516 Round or flat plug/receptacle

Insulation

Partially isolated

Colour insulation

Red

Material insulation

Polyvinyl chloride (PVC)

AWG-range

22-18

Documents/Support Tools

Sales Drawing

Click here