text.skipToContent text.skipToNavigation

Catalog No. : RA225

Description:  15MM DIAX1000MM LONG DOMED

UPC: 5414363082071

Copper Air Rod - Rod Length 1000m, Rod Diameter 15mm, Thread Size M16
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Earth rod/profiled earth rod

Application

For use with Flat Tape or Stranded Conductor

Specifications

Conductor Material

Copper

Insulation

Bare

Classifications

Brand Name

Furse

Standard

BS EN 50164-2

Dimensions

Length

1000 mm

Compliance and Certifications

RoHS Out of scope of RoHS
ETIM EC000505 Air-termination equipment for lightning protection

Diameter

15 - 15 mm

Model

Interception rod with thread

Material

Copper

Surface protection

Untreated

Connection

Round conductor

High-voltage-proof insulated model

N