text.skipToContent text.skipToNavigation

Catalog No. : RA1WNEXRF

Description:  ALUM PICTO SIGN NEXUS WIRELESS

UPC: 624050088995

Pictogram Exit Sign, single face, universal mount, Battery Type: nickel-cadmium, Housing Colour: factory white, NEXUS wireless system interface, Battery Run Time: 120 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • White LED light source
  • Supplied standard with two pictogram films (single face universal mount and or single-double face universal mount) for direction selection
  • Energy efficient, consumes less than 2.5 Watts in AC or DC-remote mode
  • Self-powered model gives standard two hours of back-up lighting
  • Easy access to wiring entry for all mounting options
  • Comes standard with the Ready-lite EZ2 canopy for quick and easy installation

Descriptors

Category

Emergency Lighting