text.skipToContent text.skipToNavigation

Alternate Catalog No. : RA 160 10

Catalog No. : RA16010

Description:  SLTD RT ANGL CHNL 14GA 10FT STL

UPC: 785991800029

Channel, Slotted Right Angle, 14 Gauge, 1-5/8 Inch x 1-5/8 Inch, Length 10 Feet, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Packaged in five 10 foot or 12 foot lengths complete with 36 long hex head bolts and nuts-3/8 Inch x 5/8 Inch

Descriptors

Category

Steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Support and framing applications

Specifications

Gauge

12 Gauge

Finish

Gold

Classifications

Brand Name

Kindorf

Dimensions

Length

10 ft

Width

1-5/8 in

Depth

1-5/8 in

Documents/Support Tools

Sales Drawing

Click here