Catalog No. : RA1/2-G
Description: PVC CTD RA BEAMCLAMP 1/2IN GRAY
UPC: 704508402402
- Nominal .015 inch (15 mil) PVC coating
Descriptors
Category |
Beam clamps |
Special Features |
PVC Coating for Corrosion Protection |
Application |
Used to Support and Attach Conduit Runs to Structural Beams |
Specifications
Material |
Malleable Iron |
Finish |
PVC Coated |
Color |
Dark Gray |
Classifications
Brand Name |
Ocal |
Dimensions
Size |
1/2 Inch/16mm |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Type of fastening |
Screwing |
Connection type construction part |
Pipe/cable |
Tube/cable diameter |
16-16 mm |
Hinging |
N |
Material |
Other |
Surface protection |
Coated |