text.skipToContent text.skipToNavigation

Catalog No. : R2T28M2-N0250

Description:  TERM 28KV .84-1.38DIA 2HL 2/0-3/0

UPC: 75114172400

Ranger2 Termination. Type - Outdoor, 28kV, Cable Type - Tape Shield/Wire Shield/ Unshield, Insulation Range - .84 inch - 1.38 inch, Connector Type - Aluminum 2-Hole Spade #2-1250 kcmil, Conductor Code - 250 -Stranded or Compressed 2/0 Compact or Solid 3/0.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

High voltage cable termination kit

Special Features

Silicone Rubber Housing. Lightweight, Compact Design. Pull-Down Tabs for Easy Installation. Thick Wall Construction.

Application

Cable Termination, Outdoor Application, 28kV.

Specifications

Cable Type

Copper Tape Shielded Wire

Voltage Rating

28 kV

Number Of Terminals

(1) Single Phase

Color

Dark Gray

Mounting

Product Need to have Cable Holder (not included)

Earthing

Products Includes Their Own Grounding System.

Classifications

Brand Name

ELASTIMOLD

Standard

IEEE 48

Dimensions

Conductor Size

2/0 STR AWG , 2/0 COMPR AWG , 3/0 SOL AWG , 3/0 COMPT AWG

Compliance and Certifications

RoHS Out of scope of RoHS
ETIM EC003520 Cable termination for medium and high voltage cables

Suitable for indoor use

Y

Suitable for outdoor use

Y

Rated voltage U0/U (Um)

Other

Type of cable termination

Cold-shrink

Material insulating material

Other

Cable lug included

Y

Type of cable lug

Press fit

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Support/Tools

Click here