text.skipToContent text.skipToNavigation

Catalog No. : R2T15J2N0270-B1

Description:  15KV RANGER2 CABLE TERMINATION

UPC: 75114402248

Ranger 2 Terminator, Outdoor, 15kV, Concentric Neutral/Jacketed Concentric Neutral Cable Type, Insulation Range .84 -1.38 inch (21-35mm) Connector Type - Aluminum 2-Hole Spade #2-1250 kcmil. 4/0 Stranded/Compressed or 250 kcmil Compact/Solid. Includes Stainless Steel Cable Mounting Bracket Size - 0.80 to 1.25 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

High voltage cable termination kit

Special Features

Silicone Rubber Housing. Lightweight, Compact Design. Pull-Down Tabs for Easy Installation. Thick Wall Construction. Stainless Steel Cable Mounting Bracket.

Application

Cable Termination, Outdoor Application, 15kV.

Specifications

Cable Type

Concentric Neutral Wire

Voltage Rating

15 kV

Color

Dark Gray

Mounting

Stainless Steel Cable Mounting Bracket

Earthing

Products Includes Their Own Grounding System.

Classifications

Brand Name

ELASTIMOLD

Standard

IEEE 48

Dimensions

Conductor Size

4.0 STR/COMPR AWG , 250 SOL/COMPT kcmil

ETIM EC003520 Cable termination for medium and high voltage cables

Suitable for indoor use

Y

Suitable for outdoor use

Y

Rated voltage U0/U (Um)

Other

Type of cable termination

Cold-shrink

Material insulating material

Other

Cable lug included

Y

Type of cable lug

Press fit

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Support/Tools

Click here