text.skipToContent text.skipToNavigation

Catalog No. : R2T15J1T0210B1

Description:  25KV TERMINATOR OUTDOOR -CRT

UPC: 783786048342

Ranger2 Termination for 15KV outdoor application, cable insulation diameter .64 - 1.12 inches for Concentric Neural and Jacketed Concentric Neutral Cable, includes Universal Aluminum Barrel For Aluminum or Copper Conductor with copper wire lead #2-4/0, Compact or Solid #2. Stainless Steel Mounting Bracket .80 inch - 1.25 inch (20-32mm)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

High voltage cable termination kit

Special Features

Silicone Rubber Housing. Lightweight, Compact Design. Pull-Down Tabs for Easy Installation. Thick Wall Construction.

Application

Cable Termination, Outdoor Application, 15kV.

Specifications

Cable Type

Concentric Neutral Wire

Voltage Rating

15 kV

Number Of Terminals

(1) Single Phase

Color

Dark Gray

Mounting

Product Need to have Cable Holder (not included)

Earthing

Products Includes Their Own Grounding System.

Classifications

Brand Name

ELASTIMOLD

Standard

IEEE 48

Dimensions

Conductor Size

#2 SOL AWG , #2 COMPT AWG

ETIM EC003520 Cable termination for medium and high voltage cables

Suitable for indoor use

Y

Suitable for outdoor use

Y

Rated voltage U0/U (Um)

Other

Type of cable termination

Cold-shrink

Material insulating material

Other

Cable lug included

Y

Type of cable lug

Press fit

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Support/Tools

Click here

Click here