text.skipToContent text.skipToNavigation

Alternate Catalog No. : Q 2 C 7

Catalog No. : Q2C7

Description:  COPPER FULL TENSION SPLICE

UPC: 783786744756

Copper Full Tension Compression Splices, wire size #2 (7) Stranded CU or #2 Solid CU, length 4-3/8 inch, installing dies -TQ, 1/2, 163.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • All Splices Marked with Wire Size, Installation Die Codes and Compression Locations, Providing Easy Identification for Easy Installation
  • Designed to Develop 95 Percent or More of the Conductor's Rated Strength
  • Meets or Exceeds ANSI C119.4 Specifications

Descriptors

Category

Wire or cable compression splice

Special Features

All splices are marked with conductor size, installing die references, and compression locations. Designed to develop 95 Percent or more of the conductors rated strength.

Application

Seamless Copper Tubing provides High Conductivity for Full-Tension Applications

Specifications

Connection

Compression

Conductor Range

#2 (7) STR

Number Of Conductors

2

Material

Copper

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

4-3/8 inch length

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

MNS Rear Low Voltage Switchgear EPD

MNS_EcoSolutions

MNS 3.0 Low Voltage Switchgear EPD

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here