text.skipToContent text.skipToNavigation

Catalog No. : Q254

Description:  SPECIAL APPLICATION FITTINGS

UPC: 616013119471

Support, Left Hand Reel Rack, Length 6 Inches, Width 2-3/4 Inches, Depth 1-13/16 Inch, Maximum Load 1,500 Pounds, Steel, For 1-1/4 Inch Standard Pipe,
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Steel channels

Specifications

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant