text.skipToContent text.skipToNavigation

Alternate Catalog No. : Q202 EG

Catalog No. : Q202EG

Description:  SSTRUT FITTING/BRACKETS

UPC: 616013112472

Fitting, Hinge, Arm Length 2-1/8 Inches, Hole Diameter 9/16 Inch, Electro-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Angle brackets

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Number Of Holes

2

Classifications

Brand Name

Superstrut

Dimensions

Length

2-1/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant