text.skipToContent text.skipToNavigation

Catalog No. : PVDT-17P.50

Description:  CONDUIT MWALL PVDF NW17 50M NAT

UPC: 786209968883

Medium Wall, Pliable, High Stiffness Conduit, (PVD) Material - Polyvinylidene Fluoride (PVDF), Conduit Size NW - 17, 50 Meters
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Excellent chemical resistance also at high temperatures
  • Excellent UV-resistance
  • Very good abrasion resistance
  • High stiffness
  • Self-extinguishing
  • Free from halogens and cadmium
  • Machine building applications with long-term high temperature requirements
  • Chemical
  • Food industry

Descriptors

Category

Electrical conduit

Application

Renewable Energy

Specifications

Flexibility

Pliable

Material

PVDF

Color

Natural

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW17

Length

50 m

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here