Catalog No. : PVCCUTTER
Description: SMALL PVC CONDUIT CUTTER
UPC: 34481003342
- To cut a 1/2 in. to 1 in. PVC conduit
- Sold in a protective pouch
Descriptors
Category |
Pipe or tube cutter |
Application |
For fast, smooth field cuts of 1⁄2 Inch through 1 Inch innerduct |
Specifications
Cutting Capacity |
1/2 - 1 in |
Classifications
Brand Name |
Carlon |
Dimensions
Length |
8 in |
Suitable for aluminium |
N |
Suitable for copper |
N |
Suitable for steel |
N |
Suitable for stainless steel |
N |
Suitable for plastic |
Y |
Tube diameter |
12.7-25.4 mm |
Length |
203.2 mm |