text.skipToContent text.skipToNavigation

Catalog No. : PUL-75-1/2-LH-3

Description:  PUL-75-1/2-LH-3

UPC: 783786744213

Aluminum Compression Pin. Installation Die L39ART. Cable Size 750 kcmil. Includes Oxide Inhibitor, Yellow Cap, Stainless Steel 1/2-13 LH 5-1/2 inch long Stud, Stainless Steel 1/2 inch Lock Washer and Stainless Steel 1/2-13 LH Nut. Exposed Pin Length 2-3/4 inches.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Compression

Conductor Range

750 kcmil

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here