text.skipToContent text.skipToNavigation

Catalog No. : PUET-48B.21

Description:  CONDUIT MDUTY FINE PUR NW48 21M BLK

UPC: 786209997135

For more info visit:  tnb.ca.abb.com/en/
  • Highest flexibility
  • Excellent chafing characteristics
  • Free from halogens and cadmium
  • For dynamic applications in robotics and automation

Descriptors

Category

Electrical conduit

Application

Robotic

Specifications

Flexibility

Very High

Material

Polyurethane

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW48

Outside Diameter

2.15 in

Length

21 m

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here