text.skipToContent text.skipToNavigation

Catalog No. : PUEHG-70B.30

Description:  CONDUIT HDUTY CRSE PUR NW70 30M BLK

UPC: 786209968753

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

For dynamic applications and in robotics and automation

Specifications

Radius

100 mm

Flexibility

Very High

Material

Polyurethane

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW70

Outside Diameter

80.5 mm

Inside Diameter

68.2 in

Length

30 m

Compliance and Certifications

POPs POPs 28 Compliant