text.skipToContent text.skipToNavigation

Catalog No. : PU300CC

Description:  PG 1PC ACC IN COND CL. BRACKET

UPC: 626490186439

Made or assembled in Canada.

Pre-galvanized one-piece 3 inches conduit bracket
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

For cable tray

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

Side Rail Height

3 Inches

Documents/Support Tools

Sales Drawing

Click here