Alternate Catalog No. : PTSG 6-6
Catalog No. : PTSG6-6
Description: SHROUD COMP PIN TERM - NO6
UPC: 783786742684
Shrouded Aluminum Compression Pin Terminal - Wire Size #6 Stranded ACSR. Tin-Plated Copper Pin Length 6 Inches long x .204 inch diameter. Body 3.375 inches long x .635 inch Diameter. Dies TU, 52, BG, 243, 5/8. Oxide Inhibitor Compound, Sealant. Blue Cap.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made from Pure Electrolytic Aluminum for the High Strength and Conductivity
- Tin-Plated Copper Pin Ensures High Conductivity and Bends Easly to Aid in Cable Training
- Prefilled with Oxide Inhibitor to Prevent Oxidation
- Metal Sealant Protects Pin/Body from Moisture Intrusion
- All Pin Terminals Marked with Die References for Easy Identification
Descriptors
Category |
Wire connectors |
Specifications
Connection |
Compression |
Material |
Aluminum/Copper |
Finish |
TinPlated Pin |
Insulation |
None |
Classifications
Brand Name |
Homac |
Dimensions
Size |
Pin Length 6 Inches long x .204 inch diameter. Body 3.375 inches long x .635 inch Diameter. |
Wire Size |
#6 STR ACSR AWG |
Documents/Support Tools
SDS |