text.skipToContent text.skipToNavigation

Alternate Catalog No. : PTSG 4

Catalog No. : PTSG4

Description:  SHRD COMP PIN TERM 4ASCR 1-7/8IN

UPC: 783786742660

Shrouded Compression Pin Terminals - Common Die Series, conductor size Aluminum 4 Stranded, 4 ACSR, solid Copper pin .204, shroud id .450, installing dies 52,TU,8A,5/8,243, length 2 inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made from Pure Electrolytic Aluminum for the High Strength and Conductivity
  • Tin-Plated Copper Pin Ensures High Conductivity and Bends Easly to Aid in Cable Training
  • Prefilled with Oxide Inhibitor to Prevent Oxidation
  • Metal Sealant Protects Pin/Body from Moisture Intrusion
  • All Pin Terminals Marked with Die References for Easy Identification

Descriptors

Category

Electrical terminals

Special Features

Made from pure Electrolytic Aluminum which provides high strength and high conductivity. Prefilled with Oxide Inhibitor to prevent Oxidation. Metal Sealant protects Pin/Body from Moisture Intrusion

Application

Rainshield Protection for Insulated Cable installed in Exposed Areas

Specifications

Connection

Compression

Material

Aluminum and Copper

Classifications

Brand Name

Homac

Dimensions

Wire Size

#4 STR AL AWG , #4 ACSR AWG

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here