Alternate Catalog No. : PTSG 2
Catalog No. : PTSG2
Description: ALUM SHROUDED PIN TERM NO2
UPC: 783786742639
Tin Plated Aluminum Shrouded Pin Terminal #2. Body 3-3/8 x 1 inch Diameter. Pin is 2 inch Long 1/4 inch Diameter. Wire Size #2 to #1 Stranded, #2 ACSR. Installing Dies TU, 52, 243, 5/8. Body is Aluminum, Pin is Copper. Tin Plated. Oxide Inhibitor. Red Cap.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made from Pure Electrolytic Aluminum for the High Strength and Conductivity
- Tin-Plated Copper Pin Ensures High Conductivity and Bends Easly to Aid in Cable Training
- Prefilled with Oxide Inhibitor to Prevent Oxidation
- Metal Sealant Protects Pin/Body from Moisture Intrusion
- All Pin Terminals Marked with Die References for Easy Identification
Descriptors
|
Category |
Wire connectors |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum and Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Overall Length 5-3/8 in |
|
Wire Size |
#2 AWG |