Alternate Catalog No. : PTSG 1/0-6
Catalog No. : PTSG1/0-6
Description: SHROUD COMP PIN TERM - 1/0
UPC: 783786742622
Shrouded Aluminum Compression Pin Terminal - Wire Size 1/0 Stranded, 1/0 ACSR. Tin-Plated Copper Pin Length 6 Inches x .258 inch diameter. Body 3.375 inch long. Oxide Inhibitor Compound, Sealant. Yellow Cap.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made from Pure Electrolytic Aluminum for the High Strength and Conductivity
- Tin-Plated Copper Pin Ensures High Conductivity and Bends Easly to Aid in Cable Training
- Prefilled with Oxide Inhibitor to Prevent Oxidation
- Metal Sealant Protects Pin/Body from Moisture Intrusion
- All Pin Terminals Marked with Die References for Easy Identification
Descriptors
Category |
Wire connectors |
Specifications
Connection |
Compression |
Material |
Aluminum/Copper |
Finish |
TinPlated Pin |
Insulation |
None |
Classifications
Brand Name |
Homac |
Dimensions
Size |
Pin Length 6 Inches x .258 inch diameter. Body 3.375 inch long. |
Wire Size |
1/0 STR AWG , 1/0 ACSR AWG |
Documents/Support Tools
SDS |