text.skipToContent text.skipToNavigation

Catalog No. : PTPLUS30021A

Description:  PT+ 30/21 MARKER HOLDER BAG 50

UPC: 786210838526

PTPlus Wire Marker Holder for PF Label, AWG 5-, Length 21mm, Width 10mm, Height 19 mm, Bag of 50
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Clip on wire marker

Specifications

Material

Soft PVC

Background Color

Clear

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

5 AWG

Diameter

0.315-0.63 in , 8-16 mm

Length

0.827 in , 21 mm

Width

0.394 in , 10 mm

Documents/Support Tools

Sales Drawing

Click here