text.skipToContent text.skipToNavigation

Catalog No. : PTPLUS30018A

Description:  PT+ 30/18 MARKER HOLDER BAG 50

UPC: 786209983268

PT Plus Wire Marker Holder for PF Labels - Cadmium and Silicon Free Soft PVC, Transparent, Diameter 8.0-16.0 mm, Intended for Marker Size .314-.629 inch, Area 16.0 - 70.0mm2, 5-3/0AWG, Quanitity Pack 50 pieces, Suitable PFC Tags PFC04218, Suitable PP Profile PP-04600SN
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Clip on wire marker

Specifications

Material

Soft PVC

Background Color

Clear

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

5-3/0 AWG

Diameter

0.315-0.63 in , 8-16 mm