text.skipToContent text.skipToNavigation

Catalog No. : PTPLUS30012A

Description:  PT+ 30/12 MARKER HOLDER BAG 50

UPC: 786210355511

PTPLUS Wire Marker Holder for PF Label, AWG 5-3/0, Length 12mm, Width 10mm, Height 19 mm, Bag Of 50
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Clip on wire marker

Special Features

intended for marker size 0.314 – 0.629 inch

Specifications

Material

Soft PVC

Background Color

Clear

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

5 to 3/0 AWG

Diameter

8 to 16 mm

Length

12 mm

Width

10 mm