text.skipToContent text.skipToNavigation

Catalog No. : PTPLUS10015A

Description:  PT+ 10/15 MARKER HOLDER BAG 200

UPC: 786210838502

PTPlus Wire Marker Holder for PF Label, AWG 16-11, Length 15mm, Width 5mm, Height 7 mm, Bag of 200
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Clip on wire marker

Specifications

Material

Soft PVC

Background Color

Clear

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

16-11 AWG

Diameter

0.1-0.197 in , 2.5-5 mm

Length

0.59 in , 15 mm

Width

0.197 in , 5 mm

Documents/Support Tools

Sales Drawing

Click here