text.skipToContent text.skipToNavigation

Catalog No. : PTPLUS10012A

Description:  PT+ 10/12 MARKER HOLDER BAG 200

UPC: 786209935960

PT Plus Wire Marker Holder for PF Labels - Cadmium and Silicon Free Soft PVC, Transparent, Diameter 2.5-5.0 mm, Intended for Marker Size .098 - .196 inch, Area 1.5 - 4.0mm2, 16-11AWG, Quanitity Pack 200 pieces, Suitable PFC Tags PFC04212, Suitable PP Profile PP-04600SN
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Clip on wire marker

Specifications

Material

Soft PVC

Background Color

Clear

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

16-11 AWG

Diameter

0.1-0.197 in , 2.5-5 mm