text.skipToContent text.skipToNavigation

Catalog No. : PTPLUS02018A

Description:  PT+ 02/18 MARKER HOLDER BAG 200

UPC: 786209983251

PT Plus Wire Marker Holder for PF Labels - Cadmium and Silicon Free Soft PVC, Transparent, Diameter 1.3 - 3.0 mm, Intended for Marker Size .051 - .118 inch, Area .25 - 1.5mm2, 22-16AWG, Quanitity Pack 200 pieces, Suitable PFC Tags PFC04218, Suitable PP Profile PP-04600SN
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Clip on wire marker

Specifications

Material

Soft PVC

Background Color

Clear

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

22-16 AWG

Diameter

0.05-0.118 in , 1.3-3 mm