text.skipToContent text.skipToNavigation

Alternate Catalog No. : PTM 556-6

Catalog No. : PTM556-6

Description:  AL COMP PIN TERM PT 500-556.5

UPC: 783786742554

Aluminum Compression Pin Terminals - PT Series, Conductor Size Aluminum - 500 and 556.5 Stranded 477 (26/7), 556.5 (18/1) ACSR, Installing Dies 106A, 300, 426, 1-5/16,317, Solid Copper Pin 9/16, Length 6 Inches.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Connect Aluminum and ACSR to Copper-Alloy Equipment Clamps Eliminating Cold-Flow Problems of Aluminum Conductor in Copper Clamps
  • Annealed, Tin-Plated Copper Pin Ensures High Conductivity and Bends Easily to Aid in Cable Training
  • Oxide Inhibitor and Metal Sealant Prevent Oxidation and Protect Pin/Body from Moisture Intrusion
  • All Pin Terminals Marked with Wire Size, Installing Dies and Compression Locations for Easy Identification

Descriptors

Category

Wire connectors

Special Features

Oxide Inhibitor and Metal Sealant Prevent Oxidatin and Protect Pin/Body from Moisture

Application

Connect Aluminum and ACSR to Copper-Alloy Equipment Clamps, Elimanating Cold-Flow Problems of Aluminum Conductor in Copper Clamps.

Specifications

Connection

Compression

Material

Aluminum, Tin-Plated Copper Pin

Finish

Bare, Pin Tin-Plated.

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

6 inch Pin

Wire Size

AL 500 to 556.5 STR kcmil , 477 (26/7), 556.5 (18/1) ACSR kcmil

Documents/Support Tools

SDS

Click here