text.skipToContent text.skipToNavigation

Alternate Catalog No. : PTM 500-12

Catalog No. : PTM500-12

Description:  OHEAD PIN TERMINAL BIMETAL

UPC: 783786782505

Aluminum Compression Pin Terminals - PT Series, Conductor Size Aluminum - 447 and 500 and 600 CPT Stranded, 397.5,477, (26/7,18/1) ACSR, Installing Dies 106A, 300, 426, 1-5/16 ,317, Solid Copper Pin 9/16, Length 12 Inches.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Connect Aluminum and ACSR to Copper-Alloy Equipment Clamps Eliminating Cold-Flow Problems of Aluminum Conductor in Copper Clamps
  • Annealed, Tin-Plated Copper Pin Ensures High Conductivity and Bends Easily to Aid in Cable Training
  • Oxide Inhibitor and Metal Sealant Prevent Oxidation and Protect Pin/Body from Moisture Intrusion
  • All Pin Terminals Marked with Wire Size, Installing Dies and Compression Locations for Easy Identification

Descriptors

Category

Wire connectors

Special Features

Oxide Inhibitor and Metal Sealant Prevent Oxidatin and Protect Pin/Body from Moisture

Application

Connect Aluminum and ACSR to Copper-Alloy Equipment Clamps, Elimanating Cold-Flow Problems of Aluminum Conductor in Copper Clamps.

Specifications

Connection

Compression

Material

Aluminum, Tin-Plated Copper Pin

Finish

Bare, Pin Tin-Plated.

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

12 inch pin

Wire Size

AL 447 to 600 COMPT kcmil , AL 447 to 600 STR kcmil , 397.5, 477, (26/7, 18/1) ACSR kcmil

Documents/Support Tools

SDS

Click here