text.skipToContent text.skipToNavigation

Alternate Catalog No. : PTL 4/0-8051 TN

Catalog No. : PTL4/0-8051TN

Description:  ALUM PIN TERMINAL 4/0 TIN PLATED

UPC: 783786742424

Tin Plated Aluminum Pin Terminal - Conductor Size 4/0 Stranded Aluminum or Copper, Tin Plated Pin Length 6 Inches with Threads 2.500 Inches Long 3/4-16 UNF-2A. Body 6.187 inch long Diameter 1.594 inch. Bores .547 Diameter x 3.375 inch long and .781 Diameter x 2.562 inch long. Pink Cap. Dies 140H, 301, 342, 724, 1 1/2.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire connectors

Special Features

Oxide Inhibitor and Metal Sealant Prevent Oxidatin and Protect Pin/Body from Moisture, All Pin Terminals Marked with Wire Size, Intalling Dies and Compression Locations fro easy identification

Application

Connect Aluminum and ACSR to Copper-Alloy Equipment Clamps, Elimanating Cold-Flow Problems of Aluminum Conductor in Copper Clamps.

Specifications

Connection

Compression

Material

Aluminum

Finish

Tin Plated

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

Pin 6 Inches

Wire Size

4/0 AWG

Documents/Support Tools

SDS

Click here