text.skipToContent text.skipToNavigation

Alternate Catalog No. : PTL 1000 TN

Catalog No. : PTL1000TN

Description:  AL TP COMP PIN TERM 954-1000 6IN

UPC: 783786742387

Tin Plated Aluminum Compression Pin Terminals - PT Series, conductor size Aluminum - 954 and 1000 Stranded, 795 (26.7), 954 (45/7) ACSR, installing dies 140H,301,724, 1 1/2, solid Copper pin 7/8, length 6 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Connect Aluminum and ACSR to Copper-Alloy Equipment Clamps Eliminating Cold-Flow Problems of Aluminum Conductor in Copper Clamps
  • Annealed, Tin-Plated Copper Pin Ensures High Conductivity and Bends Easily to Aid in Cable Training
  • Oxide Inhibitor and Metal Sealant Prevent Oxidation and Protect Pin/Body from Moisture Intrusion
  • All Pin Terminals Marked with Wire Size, Installing Dies and Compression Locations for Easy Identification

Descriptors

Category

Wire connectors

Special Features

Oxide Inhibitor and Metal Sealant Prevent Oxidatin and Protect Pin/Body from Moisture

Application

Connect Aluminum and ACSR to Copper-Alloy Equipment Clamps, Elimanating Cold-Flow Problems of Aluminum Conductor in Copper Clamps.

Specifications

Connection

Compression

Material

Aluminum, Tin-Plated Copper Pin

Finish

Tin-Plated

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

6 inch Pin

Wire Size

AL 954 to 1000 STR kcmil , 795 (26.7), 954 (45/7) ACSR kcmil

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here