text.skipToContent text.skipToNavigation

Alternate Catalog No. : PTK 4/0-10 A

Catalog No. : PTK4/0-10A

Description:  ALUM PIN TERMINAL 4/0

UPC: 783786742356

All Aluminum Pin Terminal - Conductor Size 4/0 Stranded Aluminum, Pin Length 10 Inches x .527 inch Diameter. Dies TX, 76, 249, 840, 11A. Body 4.0 inches long x .906 Diameter. Bores .594 Diamter x 1.880 inch long and .547 Diameter x 1.880 inch long. Pink Cap.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire connectors

Special Features

Oxide Inhibitor and Metal Sealant Prevent Oxidatin and Protect Pin/Body from Moisture, All Pin Terminals Marked with Wire Size, Intalling Dies and Compression Locations fro easy identification

Application

Connect Aluminum and ACSR to Copper-Alloy Equipment Clamps, Elimanating Cold-Flow Problems of Aluminum Conductor in Copper Clamps.

Specifications

Connection

Compression

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

Pin 10 Inches

Wire Size

4/0 AWG

Documents/Support Tools

SDS

Click here