Alternate Catalog No. : PTF 1000-10 A
Catalog No. : PTF1000-10A
Description: AL PIN TERM 1000 KCMIL 10 INCH PIN
UPC: 783786742301
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Oxide Inhibitor and Metal Sealant Prevent Oxidatin and Protect Pin/Body from Moisture, All Pin Terminals Marked with Wire Size, Intalling Dies and Compression Locations fro easy identification |
|
Application |
Connect Aluminum and ACSR to Copper-Alloy Equipment Clamps, Elimanating Cold-Flow Problems of Aluminum Conductor in Copper Clamps. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Pin 10 Inches |
|
Wire Size |
1000 kcmil |
Documents/Support Tools
|
SDS |