text.skipToContent text.skipToNavigation

Catalog No. : PTC40021A4

Description:  PTC4 CLIP ON HOLDER 21MM YEL 100

UPC: 786209836748

PTC Series Open Marker Sleeve with Label Pocket for Snap Mounting on Cable and Wires - Diameter 5.0-6.2mm/4.0-5.0 millimeters squared, Length 21mm, Color Yellow, Suitable Tag PF-10, PFC042, PP+046, Packaging Bag/200 pieces
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

Yellow

Classifications

Brand Name

EZ-Code

Dimensions

Length

0.83 in , 21 mm