text.skipToContent text.skipToNavigation

Alternate Catalog No. : PTC 4

Catalog No. : PTC4

Description:  CU TP TAPERED SPLICE OIL STOP 4

UPC: 783786742165

Tin Plated Copper Tapered Compression Splices - solid center oil stop, wire size #4 Stranded CU. Installing Dies TP, 29, 8, 161, 5/16. Length 1-31/32 inch. Barrel Length 29/32 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made from Electrolytic Seamless Copper Tubing for High Conductivity and Minimal Voltage Drop.
  • Tapered Ends Enable use in High-Voltage Installations up to 69kV.
  • Tin Plated to Resist Corrosion and Extend Shelf Life.
  • PTC Series Features a Solid Center that Prevents Oil Seepage.

Descriptors

Category

Wire or cable compression splice

Special Features

Made from Electrolytic Seamless Copper Tubing for High Conductivity and Minimal Voltage Drop. Tapered Ends Enable use in High-Voltage Installations up to 69 kV. Tin-Plated to Resist Corrosion and Extend Shelf Life. Solid Center that Prevents Oil Seepage.

Application

High Voltage, Oil, Harsh Enviroments

Specifications

Connection

Compression

Conductor Range

#4 STR Copper AWG

Number Of Conductors

2

Material

Copper

Finish

Tin-Plated

Insulation

None

Environmental Conditions

Harsh Environments

Classifications

Brand Name

Homac

Dimensions

Size

Length 1-29/32 inches

Documents/Support Tools

Sales Drawing

Click here