text.skipToContent text.skipToNavigation

Catalog No. : PTC30030A9

Description:  PTC3 CLIP ON HOLDER 30MM WHT B/200

UPC: 786209878595

PTC Series Open Marker Sleeve with Label Pocket for Snap Mounting on Cable and Wires - Diameter 4.0-5.0mm/3.0-4.0mm2, Length 30mm, Color White, Suitable Tag PF-10, PFC042, PP+046, Packaging Bag/200 pieces
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Clip on wire marker

Specifications

Background Color

White

Classifications

Brand Name

EZ-Code

Dimensions

Diameter

0.157-0.197 in , 4-5 mm

Length

1.18 in , 30 mm