text.skipToContent text.skipToNavigation

Catalog No. : PTC20030A9

Description:  PTC20 CLIP ON HOLDER 30MM WHT B/200

UPC: 786209878557

PTC Series Open Marker Sleeve with Label Pocket for Snap Mounting on Cable and Wires - Diameter 3.0-4.0mm/1.5-3.0mm, Length 30mm, Color White, Suitable Tag PFC04230, PP-046, Packaging Bag/200 pieces
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

White

Classifications

Brand Name

EZ-Code

Dimensions

Length

1.18 in , 30 mm