text.skipToContent text.skipToNavigation

Catalog No. : PTC20030A4

Description:  PTC20 CLIP ON HOLDER 30MM YEL B/200

UPC: 786209878571

PTC Series Open Marker Sleeve with Label Pocket for Snap Mounting on Cable and Wires - Diameter 3.0-4.0mm/1.5-3.0mm, Length 30mm, Color Yellow, Suitable Tag PF-10, PFC042, PP+046, Packaging Bag/200 pieces
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Clip on wire marker

Specifications

Background Color

Yellow

Classifications

Brand Name

EZ-Code

Dimensions

Diameter

0.118-0.157 in , 3-4 mm

Length

1.18 in , 30 mm