Catalog No. : PTC10030A9
Description: PTC10 CLIP ON HOLDER 30MM WHT B/200
UPC: 786209871282
PTC Series Open Marker Sleeve with Label Pocket for Snap Mounting on Cable and Wires - Diameter 2.4-3.0mm, Length 30mm, Color White, Suitable Tag PFC04230, P-046, Packaging Bag/200 pieces
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Wire identification marker |
Specifications
Color |
White |
Classifications
Brand Name |
EZ-Code |