text.skipToContent text.skipToNavigation

Catalog No. : PTC10021A9

Description:  PTC10 CLIP ON HOLDER 21MM WHT B/200

UPC: 786209982384

PTC Series Open Marker Sleeve with Label Pocket for Snap Mounting on Cable and Wires - Diameter 2.4-3.0mm/.4-1.5 millimeters squared, Length 21mm, Color White, Suitable Tag PF-10, PFC042, PP+046, Packaging Bag/200 pieces
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

White

Classifications

Brand Name

EZ-Code

Dimensions

Length

0.83 in , 21 mm