Alternate Catalog No. : PTB 350-10 A
Catalog No. : PTB350-10A
Description: AL TP PIN TERM 336.4-350STRND 10IN
UPC: 783786741830
- Connect Aluminum and ACSR to Copper-Alloy Equipment Clamps Eliminating Cold-Flow Problems of Aluminum Conductor in Copper Clamps
- Annealed, Tin-Plated Copper Pin Ensures High Conductivity and Bends Easily to Aid in Cable Training
- Oxide Inhibitor and Metal Sealant Prevent Oxidation and Protect Pin/Body from Moisture Intrusion
- All Pin Terminals Marked with Wire Size, Installing Dies and Compression Locations for Easy Identification
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Oxide Inhibitor and Metal Sealant Prevent Oxidatin and Protect Pin/Body from Moisture, All Pin Terminals Marked with Wire Size, Intalling Dies and Compression Locations fro easy identification |
|
Application |
Connect Aluminum and ACSR to Copper-Alloy Equipment Clamps, Elimanating Cold-Flow Problems of Aluminum Conductor in Copper Clamps. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Pin 10 Inches |
|
Wire Size |
350 kcmil |
Documents/Support Tools
|
SDS |