text.skipToContent text.skipToNavigation

Alternate Catalog No. : PTB 300

Catalog No. : PTB300

Description:  AL PIN TERM 266.8-300STRND 4IN

UPC: 783786819805

Aluminum Compression Pin Terminals - PT Series, conductor size Aluminum - 266.8 and 300 Stranded, 266.8 (18) ACSR, installing dies 96,472,705,1-1/8-1, solid Copper pin 15/32, length 4 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Connect Aluminum and ACSR to Copper-Alloy Equipment Clamps Eliminating Cold-Flow Problems of Aluminum Conductor in Copper Clamps
  • Annealed, Tin-Plated Copper Pin Ensures High Conductivity and Bends Easily to Aid in Cable Training
  • Oxide Inhibitor and Metal Sealant Prevent Oxidation and Protect Pin/Body from Moisture Intrusion
  • All Pin Terminals Marked with Wire Size, Installing Dies and Compression Locations for Easy Identification

Descriptors

Category

Electrical terminals

Special Features

Eliminates cold-flow problems of Aluminum conductor in Copper clamps. Oxide Inhibitor and Metal Sealant Prevent Oxidation and Protect Pin/Body from Moisture Intrusion.

Application

Connect Aluminum and ACSR to Copper-Alloy Equipment Clamps.

Specifications

Connection

Compression

Material

Aluminum and Copper with Tin-Plated Pin

Classifications

Brand Name

Homac

Dimensions

Wire Size

266.5 to 300 STR AL kcmil , 266.8 (18/1) ACSR kcmil

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here