text.skipToContent text.skipToNavigation

Catalog No. : PT3-100-100

Description:  BRZ BOLT SUBSTA PARLLEL GROOVE CLMP

UPC: 783786743339

Bronze Bolted Substation Parallel Groove Clamp (Non U-bolt Style) - Cable to Cable - 4/0-1000 MCM Copper to 4/0-1000 MCM Copper
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant